20.14.4 TMRxGATE
Name: | TMRxGATE |
Offset: | 0xFD1,0xFCB,0xFC5 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GSS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – GSS[3:0] Timer Gate Source Selection bits
GSS | Gate Source | ||
---|---|---|---|
Timer1 | Timer3 | Timer5 | |
1111 | Reserved | Reserved | Reserved |
1110 | ZCDOUT | ZCDOUT | ZCDOUT |
1101 | CMP2OUT | CMP2OUT | CMP2OUT |
1100 | CMP1OUT | CMP1OUT | CMP1OUT |
1011 | PWM4OUT | PWM4OUT | PWM4OUT |
1010 | PWM3OUT | PWM3OUT | PWM3OUT |
1001 | CCP2OUT | CCP2OUT | CCP2OUT |
1000 | CCP1OUT | CCP1OUT | CCP1OUT |
0111 | TMR6OUT (post-scaled) | TMR6OUT (post-scaled) | TMR6OUT (post-scaled) |
0110 | TMR5 overflow | TMR5 overflow | Reserved |
0101 | TMR4OUT (post-scaled) | TMR4OUT (post-scaled) | TMR4OUT (post-scaled) |
0100 | TMR3 overflow | Reserved | TMR3 overflow |
0011 | TMR2OUT (post-scaled) | TMR2OUT (post-scaled) | TMR2OUT (post-scaled) |
0010 | Reserved | TMR1 overflow | TMR1 overflow |
0001 | TMR0 overflow | TMR0 overflow | TMR0 overflow |
0000 | Pin selected by T1GPPS | Pin selected by T3GPPS | Pin selected by T5GPPS |
Reset States: |
|