20.14.3 TMRxCLK

Timer Clock Source Selection Register
Name: TMRxCLK
Offset: 0xFD2,0xFCC,0xFC6

Bit 76543210 
     CS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CS[3:0] Timer Clock Source Selection bits

Table 20-4. Timer Clock Source Selection
CSClock Source
Timer1Timer3Timer5
1111-1100ReservedReservedReserved
1011TMR5 overflowTMR5 overflowReserved
1010TMR3 overflowReservedTMR3 overflow
1001ReservedTMR1 overflowTMR1 overflow
1000TMR0 overflowTMR0 overflowTMR0 overflow
0111CLKREFCLKREFCLKREF
0110SOSCSOSCSOSC
0101MFINTOSC (500 kHz)MFINTOSC (500 kHz)MFINTOSC (500 kHz)
0100LFINTOSCLFINTOSCLFINTOSC
0011HFINTOSCHFINTOSCHFINTOSC
0010FoscFoscFosc
0001Fosc/4 Fosc/4 Fosc/4
0000T1CKIPPST3CKIPPST5CKIPPS
Reset States: 
POR/BOR = 0000
All Other Resets = uuuu