38.3.2 Supply Current (IDD)(1,2,4)

Table 38-2. 
PIC18LF24/25K40 only
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max.UnitsConditions
VDDNote
D100IDDXT4XT = 4 MHz—450650μA3.0V
D100AIDDXT4XT = 4 MHz—310—μA3.0VAll PMD bits are '1'
D101IDDHFO16HFINTOSC = 16 MHz—1.92.6mA3.0V
D101AIDDHFO16HFINTOSC = 16 MHz—1.4—mA3.0VAll PMD bits are '1'
D102IDDHFOPLLHFINTOSC = 64 MHz—7.49.4mA3.0V
D102AIDDHFOPLLHFINTOSC = 64 MHz—5.2—mA3.0VAll PMD bits are '1'
D103IDDHSPLL64HS+PLL = 64 MHz—6.98.9mA3.0V
D103AIDDHSPLL64HS+PLL = 64 MHz—4.9—mA3.0VAll PMD bits are '1'
D104IDDIDLEIDLE mode, HFINTOSC = 16 MHz—1.05—mA3.0V
D105IDDDOZE(3)DOZE mode, HFINTOSC = 16 MHz, Doze Ratio = 16—1.1—mA3.0V

Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The test conditions for all IDD measurements in active operation mode are: OSC1 = external square wave, from 
rail-to-rail; all I/O pins are outputs driven low; MCLR = VDD; WDT disabled.
  2. The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  3. IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = DOZE Ratio (see CPUDOZE register).
  4. PMD bits are all in the default state, no modules are disabled.
PIC18F24/25K40 only
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max.UnitsConditions
VDDNote
D150IDDXT4XT = 4 MHz—550750μA3.0V
D150AIDDXT4XT = 4 MHz—410—μA3.0VAll PMD bits are '1'
D151IDDHFO16HFINTOSC = 16 MHz—2.02.7mA3.0V
D151AIDDHFO16HFINTOSC = 16 MHz—1.5—mA3.0VAll PMD bits are '1'
D152IDDHFOPLLHFINTOSC = 64 MHz—7.59.5mA3.0V
D152AIDDHFOPLLHFINTOSC = 64 MHz—5.3—mA3.0VAll PMD bits are '1'
D153IDDHSPLL64HS+PLL = 64 MHz—7.09.0mA3.0V
D153AIDDHSPLL64HS+PLL = 64 MHz—5.0—mA3.0VAll PMD bits are '1'
D154IDDIDLEIDLE mode, HFINTOSC = 16 MHz—1.15—mA3.0V
D155IDDDOZE(3)DOZE mode, HFINTOSC = 16 MHz, Doze Ratio = 16—1.2—mA3.0V

Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The test conditions for all IDD measurements in active operation mode are: OSC1 = external square wave, from 
rail-to-rail; all I/O pins are outputs driven low; MCLR = VDD; WDT disabled.
  2. The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  3. IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = DOZE Ratio (see CPUDOZE register).
  4. PMD bits are all in the default state, no modules are disabled.