Select the transmit output pin by writing the appropriate value to the RxyPPS
register.
Enable the asynchronous serial port by clearing the SYNC bit and setting the SPEN bit.
If 9-bit transmission is desired, set the TX9
control bit. That will indicate that the eight Least Significant data bits are an
address when the receiver is set for address detection.