1 Demo Requirements
(Ask a Question)The following table lists the hardware and software requirements for the demo.
| Requirements | Version |
|---|---|
| Operating System | Windows® 10 |
| Hardware | |
| PolarFire® SoC Discovery Kit (MPFS-DISCO-KIT with FPGA: MPFS095T-1FCSG325E) | REV 2 |
| Software | |
| FlashPro® Express | Available with Libero® SoC installation package. |
| Libero SoC |
Note: Refer to the
readme.txt file
provided in the design files for the software versions used with this
design. |
| GUI | The GUI is only supported on Windows 10. |
Before you start:
- Download the demo design files from
www.microchip.com/en-us/application-notes/an5165. The design files folder contains the following sub-folders:
- Programming_Job: Contains the
programming
.jobfile. The demo design is programmed using the.jobfile, see Programming the Device Using FlashPro Express. - GUI_Installer: Contains the GUI installation package required to run the demo design.
- TCL_Scripts: Contains the Tcl scripts for creating the demo design. For more information on creating the demo design using Tcl, see Appendix 1: Running the Tcl Script.
- Programming_Job: Contains the
programming
- Download and install Libero SoC on the host PC. To evaluate the designs using the PolarFire SoC Discovery Kit, use the free Libero SoC Silver license.