4 Running the Demo
(Ask a Question)Before you start, ensure that all the steps described in Board Setup are completed. Once the device is programmed, perform the following steps to run the demo:
Before you start, ensure that all the steps described in Board Setup are completed. Once the device is programmed, perform the following steps to run the demo:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.