4.1.1.3.5 Z-Wave Node Location Variable

Name: g_nodeInfo. nodeLocation[]

Offset: 0x04EE

Reset: 0x00

Property: Read-only

Table 4-2. Bit Field
Bits (0-127)
127126125124123122121120
nodeLocation[127:120]
119118117116115114113112
nodeLocation[119:112]
111110109108107106105104
nodeLocation[111:104]
10310210110099989796
nodeLocation[103:96]
9594939291908988
nodeLocation[95:88]
8786858483828180
nodeLocation[87:80]
7978777675747372
nodeLocation[79:72]
7170696867666564
nodeLocation[71:64]
6362616059585756
nodeLocation[63:56]
5554535251504948
nodeLocation[55:48]
4746454443424140
nodeLocation[47:40]
3938373635343332
nodeLocation[39:32]
3130292827262524
nodeLocation[31:24]
2322212019181716
nodeLocation[23:16]
15141312111098
nodeLocation[15:8]
76543210
nodeLocation[7:0]

Bit[127:0] – nodeLocation Z-Wave Node Location

For character encoding, use standard ASCII codes (values in the range of 128-255 are ignored)