4.1.1.3.4 Z-Wave Node Name Variable
Name: g_nodeInfo. nodeName[]
Offset: 0x04DE
Reset: 0x00
Property: Read-only
| Bits (0-127) | |||||||
|---|---|---|---|---|---|---|---|
| 127 | 126 | 125 | 124 | 123 | 122 | 121 | 120 |
| nodeName[127:120] | |||||||
| 119 | 118 | 117 | 116 | 115 | 114 | 113 | 112 |
| nodeName[119:112] | |||||||
| 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
| nodeName[111:104] | |||||||
| 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
| nodeName[103:96] | |||||||
| 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
| nodeName[95:88] | |||||||
| 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
| nodeName[87:80] | |||||||
| 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
| nodeName[79:72] | |||||||
| 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
| nodeName[71:64] | |||||||
| 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| nodeName[63:56] | |||||||
| 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| nodeName[55:48] | |||||||
| 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| nodeName[47:40] | |||||||
| 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| nodeName[39:32] | |||||||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| nodeName[31:24] | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| nodeName[23:16] | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| nodeName[15:8] | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| nodeName[7:0] | |||||||
Bit[127:0] – nodeName Z-Wave Node Name
For character encoding, use standard ASCII codes (values in the range of 128-255 are ignored)