4.4 AC Characteristics

Table 4-3. AC Characteristics(1)
ParameterSymbolMinimumMaximumUnitsTest Conditions
Clock Frequency, SKfSK02MHz4.5V ≤ VCC ≤ 5.5V
01MHz2.5V ≤ VCC ≤ 5.5V
0250kHz1.7V ≤ VCC ≤ 5.5V
High Time, SKtSKH250ns2.5V ≤ VCC ≤ 5.5V
1000ns1.7V ≤ VCC ≤ 5.5V
Low Time, SKtSKL250ns2.5V ≤ VCC ≤ 5.5V
1000ns1.7V ≤ VCC ≤ 5.5V
Minimum CS Low TimetCS250ns2.5V ≤ VCC ≤ 5.5V
1000ns1.7V ≤ VCC ≤ 5.5V
CS Setup TimetCSS50ns2.5V ≤ VCC ≤ 5.5V, Relative to SK
200ns1.7V ≤ VCC ≤ 5.5V, Relative to SK
DI Setup TimetDIS100ns2.5V ≤ VCC ≤ 5.5V, Relative to SK
400ns1.7V ≤ VCC ≤ 5.5V, Relative to SK
CS Hold TimetCSH0nsRelative to SK
DI Hold TimetDIH100ns2.5V ≤ VCC ≤ 5.5V, Relative to SK
400ns1.7V ≤ VCC ≤ 5.5V, Relative to SK
Output Delay to 1tPD1250ns2.5V ≤ VCC ≤ 5.5V
1000ns1.7V ≤ VCC ≤ 5.5V
Output Delay to 0tPD0250ns2.5V ≤ VCC ≤ 5.5V
1000ns1.7V ≤ VCC ≤ 5.5V
CS to Status ValidtSV250ns2.5V ≤ VCC ≤ 5.5V
1000ns1.7V ≤ VCC ≤ 5.5V,
CS to DO in High‑impedancetDF150ns2.5V ≤ VCC ≤ 5.5V, CS = VIL
400ns1.7V ≤ VCC ≤ 5.5V, CS = VIL
Write Cycle TimetWP0.15ms1.7V ≤ VCC ≤ 5.5V
Note:
  1. Applicable over recommended operating range from TA = -40°C to +85°C, VCC = As Specified, CL = 1 TTL Gate and 100 pF (unless otherwise noted).