5.4 Erase Operation (ERASE)

The ERASE instruction programs all bits in the specified memory location to the logic ‘1’ state. The self-timed erase cycle starts once the ERASE instruction and address are decoded. The DO pin outputs the Ready/Busy status of the part if CS is brought high after being kept low for a minimum of tCS. A logic ‘1’ at the DO pin indicates that the selected memory location has been erased and the part is ready for another instruction.

Figure 5-4. ERASE Timing