2.2 Serial Data Clock (SK)
The Serial Data Clock (SK) pin is used to synchronize the communication between a host and the AT93C56B/AT93C66B. Instructions, addresses or data present on the Serial Data Input (DI) pin are latched in on the rising edge of SK, while output on the Serial Data Output (DO) pin is clocked out on the rising edge of SK.