4.1.8.32 ZGPL_SetDeviceMode Function
C
void ZGPL_SetDeviceMode(bool isProxy, ZGP_Mode_t mode);Description
To set the Device in operational/Commissioning Mode
Parameters
| Param | Description |
|---|---|
| isProxy | is proxy or sink device |
| mode | operational/Commissioning |
Returns
None