4.1.8.6 ZGPH_PutLocalSinkInCommissioningMode Function
C
ZGP_InfraDeviceStatus_t ZGPH_PutLocalSinkInCommissioningMode(ZGP_SinkCommissioningModeOptions_t *sinkCommModeOptions, uint8_t endPoint, bool unicastComm);Description
To put local sink in commissioning mode.
Parameters
| Param | Description |
|---|---|
| sinkCommModeOptions | commissioning mode options |
| endPoint | Endpoint to be put in commissioning mode |
| unicastComm | unicast proxy comm. mode |
Returns
status.