4.1.8.11 ZGPH_SendProxyTableRequest Function
C
ZCL_Status_t ZGPH_SendProxyTableRequest(uint16_t addr, uint8_t options, uint64_t gpdId_Ieee, uint8_t ep, uint8_t index);Description
Sending proxy table request.
Parameters
| Param | Description |
|---|---|
| addr | dst addr |
| options | options field |
| gpdId_Ieee | gpdId / IEEE addr |
| ep | ep for IEEE addr gpd |
| index | index field |
Returns
zcl status