4.1.8.17 GUID C2E236B6 39DA 468F A78E B90498308218
C
ZGP_InfraDeviceStatus_t ZGPH_SendGpPairingConfigCmd (APS_AddrMode_t addrMode, APS_Address_t *dstAddr, ZGP_PairingConfigCmdInfo_t pairingConfigCmdInfo,
Description
To build and send ZGP pairing config command
Parameters
| Param | Description |
|---|---|
| addrMode | address mode |
| dstAddr | destination address |
| pairingConfigCmdInfo | pairing config inputs |
| commReqAppInfo | Application information |
| endpointInfo | paired endpoints information |
Returns
zcl status