4.1.8.29 ZGPH_SendCmdInRawMode Function
C
ZCL_Status_t ZGPH_SendCmdInRawMode(ZCL_Addressing_t *dstAddr, bool dir, uint8_t cmdId, uint8_t payLoadLength, uint8_t *payLoad);Description
Send ZGP cluster command in raw mode
Parameters
| Param | Description |
|---|---|
| addr | dst addr |
| dir | server to client / client to server |
| cmdId | cluster cmd id |
| payloadLength | length of payload to be sent |
| payload | payload to be sent |
Returns
zcl status