4.2.6 Security Keys
BitCloud® makes use of three types of security keys:
Network key – A network key is used for all security modes.
Link keys – For standard link security
Master keys – Only valid for High Security mode, which is not supported by publicly available microchip Zigbee packages
All network keys take 16-byte values. A typical way to set up a value in code is to use an array of
uint8_t:uint8_t[] securityKey = {0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa};When the user specifies the
CS_NETWORK_KEY parameter in the config, the user must use the same array notation to point out a value, for example:#define CS_NETWORK_KEY {0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa}