5.2.2.1 BDB_InvokeCommissioningReq_t Structure
Syntax
typedef struct
{
/** Commissioning options to be executed */
BDB_CommissioningMode_t mode;
/** Parameters used in f&b and touchlink. Ignore if touchlink or finding and binding is
not set in mode */
BDB_InitiatorReq_t* initiatorReq;
/** Parameters of the confirm being returned in BDB_InvokeCommissioningConf() */
BDB_InvokeCommissioningConf_t confirm;
/** The callback function to be called to confirm the request. Must not be set to NULL. */
void (*BDB_InvokeCommissioningConf)(BDB_InvokeCommissioningConf_t *conf);
} BDB_InvokeCommissioningReq_t;DescriptionThe BDB_InvokeCommissioningReq_t structure describes the parameters of the
BDB_InvokeCommissioningReq() function.