5.2.2.7 BDB_ResetTargetCallback_t Type Definition
Syntax
typedef void (*ResetTargetCallback_t)(ResetTargetStatus_t status);
Description
The BDB_ResetTargetCallback_t type definition specifies the callback for
resetting the target device via the Touchlink commissioning cluster.