5.2.2.5 BDB_CommissioningMode_t Type Definition
Syntax
typedef uint8_t BDB_CommissioningMode_t;
Description
The following are the values for the BDB Commissioning modes:
BDB_COMMISSIONING_TOUCHLINK– 0BDB_COMMISSIONING_NWK_STEERING– 1BDB_COMMISSIONING_NWK_FORMATION– 2BDB_COMMISSIONING_FINDING_BINDING– 3