5.2.1.10 APS_RemoveAllGroupsReq_t Structure
Syntax
typedef struct
{
/** The endpoint from which the group is being removed. */
Endpoint_t endpoint;
/** The confirm primitive as transaction result. */
APS_RemoveAllGroupsConf_t confirm;
} APS_RemoveAllGroupsReq_t;Description
The APS_RemoveAllGroupsReq_t structure, defined in the
apsmeGroup.h and aps.h files,
specifies the parameters for the APS_RemoveAllGroupsReq()
function. This function requires these parameters to remove all groups.