5.2.1.2 APS_AddGroupReq_t Structure
Syntax
typedef struct
{
/** Endian "[LE]" The 16-bit address of the group being added. */
GroupAddr_t groupAddress;
/** The endpoint to which the given group is being added. */
Endpoint_t endpoint;
/** The confirm primitive as transaction result. */
APS_AddGroupConf_t confirm;
} APS_AddGroupReq_t;
Description
The apsmeGroup.h file defines the structure
APS_AddGroupReq_t, which aps.h includes. This structure
holds the parameters for the APS_AddGroupReq() function.