5.2.8.19 ZCL_WriteAttributeReq_t Structure
Syntax
typedef struct PACK
{
ZCL_AttributeId_t id; //!< requested attribute id
uint8_t type; //!< requested attribute type
uint8_t value[1]; //!< requested attribute value
} ZCL_WriteAttributeReq_t;Description
The ZCL_WriteAttributeReq_t structure type describes the payload element
of the write request commands. Use this type to add a single attribute entry
to the write request payload.