5.2.8.8 ZCL_OtauImageNotify_t Structure
Syntax
typedef struct PACK
{
ZCL_ImageNotifyPayloadType_t payloadType;
uint8_t queryJitter;
uint16_t manufacturerCode;
uint16_t imageType;
uint32_t newFileVersion;
} ZCL_OtauImageNotify_t;Description
The ZCL_OtauImageNotify_t structure defines the
ImageNotify command for the ZCL OTAU cluster.