5.2.8.2 ZCL_AttributeId_t uint16_t Type Definition
Syntax
typedef uint16_t ZCL_AttributeId_t;
Description
The ZCL_AttributeId_t uint16_t type used for holding attribute IDs.
Syntax
typedef uint16_t ZCL_AttributeId_t;
Description
The ZCL_AttributeId_t uint16_t type used for holding attribute IDs.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.