2.6 Serial Data Clock (SCK)
The Serial Data Clock (SCK) pin is used to synchronize the communication between a host and the AT25080B/AT25160B/AT25320B/AT25640B. Instructions, addresses or data present on the Serial Data Input (SI) pin is latched in on the rising edge of SCK, while output on the Serial Data Output (SO) pin is clocked out on the falling edge of SCK.