5.4 Write Protection
The Write-Protect (WP) pin will allow normal read and write
operations when held high. When the WP pin is brought low and
WPEN bit is a logic ‘1’, all write operations to the STATUS register
are inhibited. The WP pin going low while
CS is still low will interrupt a Write STATUS Register
(WRSR). If the internal write cycle has already been initiated,
WP going low will have no effect on any write operation to
the STATUS register. The WP pin function is blocked when the
WPEN bit in the STATUS register is a logic ‘0’. This will allow the
user to install the
AT25080B/AT25160B/AT25320B/AT25640B device in a system with
the WP pin tied to ground and still be able to write to the
STATUS register. All WP pin functions are enabled when the WPEN
bit is set to a logic ‘1’.