Analog Peripherals

  • Analog-to-Digital Converter (ADC):
    • 10-bit resolution
    • Up to 28 external input channels
    • Two internal input channels
    • Internal ADC oscillator (ADCRC)
    • Operates in Sleep
    • Selectable auto-conversion trigger sources
  • Fixed Voltage Reference (FVR):
    • Selectable 1.024V, 2.048V and 4.096V output levels
    • Internally connected to ADC