Power-Saving Functionality

  • Sleep:
    • Reduce device power consumption
    • Reduce system electrical noise while performing ADC conversions
  • Low Power Mode Features:
    • Sleep:
      • < 900 nA typical @ 3V/25°C (WDT enabled)
      • < 600 nA typical @ 3V/25°C (WDT disabled)
    • Operating Current:
      • 48 µA typical @ 32 kHz, 3V/25°C
      • < 1 mA typical @ 4 MHz, 5V/25°C