Clocking Structure

  • High-Precision Internal Oscillator Block (HFINTOSC):
    • Selectable frequencies up to 32 MHz
    • ±2% at calibration
  • Internal 31 kHz Oscillator (LFINTOSC)
  • External High-Frequency Clock Input:
    • Two External Clock (EC) Power modes