Memory

  • Up to 28 KB of Program Flash Memory
  • Up to 2 KB of Data SRAM Memory
  • Memory Access Partition (MAP): The Program Flash Memory Can Be Partitioned into:
    • Application Block
    • Boot Block
    • Storage Area Flash (SAF) Block
  • Programmable Code Protection and Write Protection
  • Device Information Area (DIA) Stores:
    • Fixed Voltage Reference (FVR) measurement data
    • Microchip Unique Identifier
  • Device Characteristics Area (DCI) Stores:
    • Program/erase row sizes
    • Pin count details
  • Direct, Indirect and Relative Addressing Modes