18.1.2 Generating Center Aligned PWM

In center aligned PWM, the PWM counter goes from a down-count to an up-count to down-count again, and so on. the following figure represents the operation of center aligned PWM. The PWM counter keeps running as long as the module is not in reset state, even when the PWM module is not enabled.

Figure 18-3. Center Aligned PWM