2 Device Utilization and Performance

The following table lists the device utilization used for BLDC Estimator.

Table 2-2. BLDC Estimator Utilization
Device DetailsResourcesPerformance (MHz)RAMsMath BlocksChip Globals
FamilyDeviceLUTsDFFLSRAMμSRAM
PolarFire® SoCMPFS250T14098762000030
PolarFireMPF300T13738762000030
SmartFusion® 2M2S15014738831700030
Important:
  1. The data in this table is captured using typical synthesis and layout settings. CDR reference clock source was set to Dedicated with other configurator values unchanged.
  2. Clock is constrained to 200 MHz while running the timing analysis to achieve the performance numbers.