9 Device Utilization and Performance

The following table lists the device utilization used for PI Controller.

Table 9-1. PI Controller Utilization
Device DetailsResourcesPerformance (MHz)RAMsMath BlocksChip Globals
FamilyDeviceLUTsDFFLSRAMμSRAM
PolarFire® SoCMPFS250T2811492000010
PolarFireMPF300T2811492000010
SmartFusion® 2M2S1502811491300010
Important:
  1. The data in this table is captured using typical synthesis and layout settings. CDR reference clock source was set to Dedicated with other configurator values unchanged.
  2. Clock is constrained to 200 MHz while running the timing analysis to achieve the performance numbers.