11.2.1 Inputs and Outputs Signals

The following table lists the input and output ports of Rate Limiter.

Table 11-2.  Inputs and Outputs of Rate Limiter
Signal NameDirectionDescription
reset_iInputAsynchronous active low reset signal to design
sys_clk_iInputSystem clock
start_iInputStart signal for module computation - high for one system clock cycle
soft_stop_iInputTriggers Soft Stop
reset_rl_iInputResets the Rate Limiter output immediately
rl_in_iInputInput reference
slew_count_iInputNumber of start signals after which the output is updated
rate_count_iInputRate at which the output is incremented or decremented
direction_iInputRefers to the motor direction
rl_out_oOutputRate limited output of the block
rl_done_oOutputCompletion of block execution - high for one system clock cycle