8 Device Utilization and Performance
(Ask a Question)The following table lists the device utilization used for Open-Loop Manager.
| Device Details | Resources | Performance (MHz) | RAMs | Math Blocks | Chip Globals | ||||
|---|---|---|---|---|---|---|---|---|---|
| Family | Device | LUTs | DFF | LSRAM | μSRAM | ||||
| PolarFire® SoC | MPFS250T | 67 | 114 | 200 | 0 | 0 | 1 | 0 | |
| PolarFire | MPF300T | 67 | 114 | 200 | 0 | 0 | 1 | 0 | |
| SmartFusion® 2 | M2S150 | 67 | 114 | 200 | 0 | 0 | 1 | 0 | |
Important:
- The data in preceding table is captured using typical synthesis and layout settings. CDR reference clock source was set to Dedicated with other configurator values unchanged.
- Clock is constrained to 200 MHz while running the timing analysis to achieve the performance numbers.