17.1 Functional Description

This section describes the implementation details of the SVM.

The following figure shows the system-level block diagram of the SVM.

Figure 17-1. System-Level Block Diagram of SVM

The SVM block is a control unit which implements the Min-Max method discussed in the Min-Max Method. The computations involved in the Min-Max method are performed within the block.

The entire system is synchronized with a system clock given to sys_clk_i and controlled by a Finite State Machine (FSM) and then implemented in the SVM block.