5.4.3 Requirements for ITM/SWO Trace
The following is required to use trace for SAM devices:
- MPLAB X IDE v6.10 or greater.
- A target board with debug and trace connections to a device that supports SWO trace.
- For debug and trace support, use one of the following:
- MPLAB ICD 5 Cortex-M Trace Adapter Board
- ICD 5 JTAG Adapter Board (Note: SWO pin multiplexed with JTAG pins)
- a target board with a connector to the 8-pin flat cable