5.4.6 Viewing ITM Data
On a Debug Run, trace will continue to fill the trace buffer with data, rolling over when the buffer is full or when a Halt is executed. The application will determine how the trace data is used or displayed.
Note: There can be a delay in the display of data in the ITM Display
window until there is enough data to fill the buffer. Some data can be lost during
processing.