5.2.1.2 UART Interface
The UART source streams the raw values received on the UART interface.
On the Data Sources (left) pane, when the UART source is selected, the UART settings are displayed on the lower section.
Note: Asynchronous serial protocols (e.g.,
UART protocols used by DGI UART and CDC Virtual COM port interfaces) use the baud
rates listed in 5.1 USB CDC Virtual COM Port.
| Field Name | Values | Usage |
|---|---|---|
| Baud Rate | 0-2000000 | Baud rate for UART interface in Asynchronous mode |
| Char Length | 5, 6, 7, or 8 bits | Number of bits in each transfer |
| Parity | None, Even, Odd, Mark, or Space | Parity type used for communication |
| Stop bits | 1, 1.5, or 2 bits | Number of Stop bits |