1.1.4.3.12 SLOT0_FIRMWARE Macro
C
#define SLOT0_FIRMWARE (SLOT0_BASE_ADDR + METADATA_HEADER_SIZE)
Description
Slot 0 Firmware Start Address
#define SLOT0_FIRMWARE (SLOT0_BASE_ADDR + METADATA_HEADER_SIZE)
Slot 0 Firmware Start Address
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.