1.1.4.3.3 FW_IMAGE_EXPECTED_PL_LEN Macro
C
#define FW_IMAGE_EXPECTED_PL_LEN 0xE0
Description
Firmware Image Expected Payload Length
#define FW_IMAGE_EXPECTED_PL_LEN 0xE0
Firmware Image Expected Payload Length
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.