1.1.4.3.14 SLOT1_BASE_ADDR Macro
C
#define SLOT1_BASE_ADDR 0x01080000
Description
Base Address of Slot 1
#define SLOT1_BASE_ADDR 0x01080000
Base Address of Slot 1
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.