1.1.4.3.7 MAX_MEM_TOPOLOGIES Macro
C
/** Maximum memory topologies on the device (one SRAM and one Flash)) */ #define MAX_MEM_TOPOLOGIES 2
Description
Maximum memory topologies on the device (one SRAM and one Flash))
/** Maximum memory topologies on the device (one SRAM and one Flash)) */ #define MAX_MEM_TOPOLOGIES 2
Maximum memory topologies on the device (one SRAM and one Flash))
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.