1.1.4.3.15 SLOT1_FIRMWARE Macro
C
#define SLOT1_FIRMWARE (SLOT1_BASE_ADDR + METADATA_HEADER_SIZE)
Description
Slot 1 Firmware Start Address
#define SLOT1_FIRMWARE (SLOT1_BASE_ADDR + METADATA_HEADER_SIZE)
Slot 1 Firmware Start Address
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.