1.1.4.3.2 FW_IMAGE_EXPECTED_CONT_IDX Macro
C
#define FW_IMAGE_EXPECTED_CONT_IDX 1
Description
Firmware Image Expected Continuous Index
#define FW_IMAGE_EXPECTED_CONT_IDX 1
Firmware Image Expected Continuous Index
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.