DEVICE_SLEEP_ConfigRetRam Function

C

void DEVICE_SLEEP_ConfigRetRam(bool enable);

Description

The API is used to enable/disable retention RAM

Parameters

bool enable Set as true to enable retention RAM; set as false to disable.

Returns

None