DEVICE_SLEEP_ConfigSubSysPllLock Function

C

void DEVICE_SLEEP_ConfigSubSysPllLock(bool enable);

Description

The API is used to enable/disable BT/ZB sub-system bypass PLL lock.

Parameters

bool enable Set as true to enable BT/ZB sub-system bypass PLL lock; set as false to disable.

Returns

None