DEVICE_SetDeepSleepWakeUpSrc Function

C

void DEVICE_SetDeepSleepWakeUpSrc(DEVICE_DeepSleepWakeSrc_T wakeUpSrc);

Description

The API is used to set the wake up source of deep sleep mode.

Parameters

ParamDescription
wakeUpSrcTthe wake up source. See @ref DEVICE_DeepSleepWakeSrc_T.

Returns

None.