DEVICE_DeepSleepWakeSrc_T Enum
C
typedef enum DEVICE_DeepSleepWakeSrc_T { DEVICE_DEEP_SLEEP_WAKE_NONE, // The device is not waken from deep sleep. DEVICE_DEEP_SLEEP_WAKE_INT0, // The device is waken from deep sleep by interrupt 0. DEVICE_DEEP_SLEEP_WAKE_RTC, // The device is waken from deep sleep by RTC. DEVICE_DEEP_SLEEP_WAKE_DSWDT, // The device is waken from deep sleep by Deep Sleep Watch Dog Timeout. DEVICE_DEEP_SLEEP_WAKE_MCLR, // The device is waken from deep sleep by MCLR. DEVICE_DEEP_SLEEP_WAKE_OTHER, // The device is waken from deep sleep by the other reason. DEVICE_DEEP_SLEEP_WAKE_END } DEVICE_DeepSleepWakeSrc_T;
Description
Various available deep Sleep Wakeup Sources